/content/hbtbt/ae/en/search-results.html

    Speakers

    Room Match Utility RMU206 Loudspeaker

    Discontinued

    The Room Match Utility RMU206 small-format under-balcony fill loudspeaker features a unique angled baffle enclosure design to minimize the projected height for typical under-balcony and low-ceiling zone-fill applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Room Match Utility RMU206 small-format under-balcony fill loudspeaker features a unique angled baffle enclosure design to minimize the projected height for typical under-balcony and low-ceiling zone-fill applications.

    The design also features a single Bose® EMB2 compression driver to provide mid/high frequency voicing similar to that of Room Match full-range array modules and all Room Match Utility models. Two 6.5-inch woofers provide vocal-range output and a rotatable high-frequency waveguide increases mounting flexibility. Designed for a wide variety of applications, including: Under-balcony and zone fill; High-quality foreground music; and stage-front fill.

    Features & Benefits:
    • Award-winning Room Match sound
    • Bose EMB2 compression driver
    • Minimal height for under-balcony or low ceiling mounting
    • 120° x 60° constant-directivity high-frequency horn
    • 2 x Bose LF6 6.5-inch woofers
    • 80 Hz – 16 kHz frequency response and 122 dB maximum peak SPL
    • Flexible mounting with included U-bracket
    Certifications:
    • IEC268-5