/content/hbtbt/ae/en/search-results.html

    Speakers

    WA 06-165 Speaker

    Discontinued

    Speaker is secured with the high protection class IP 54 against the security risks of environmental influences. The proven spring clamp on the rear plate ensures a quick mounting on walls.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Speaker is equipped with a 165mm full-range loudspeaker chassis and a 100V transformer with 3 power adjustments. The high-density, shock-resistant MDF wood housing in white provides a low resonance sound. A sturdy front grille made of steel guarantees enduring stability. For additional reliability, a 2 pin-ceramic block, a thermal fuse is provided and the speaker chassis is impregnated against wetness. The speaker is also secured with the high protection class IP 54 against the security risks of environmental influences. The proven spring clamp on the rear plate ensures a quick mounting on walls.

    Features & Benefits:
    • Softline design
    • Impact-resistant housing
    • BS 5839
    Certifications:
    • EN54-24
    • CE