/content/hbtbt/ae/en/search-results.html

    Speakers

    Wall Mount Loudspeaker 6W

    Discontinued

    The WA-06-165 / T Metal-EN 54 is a vandal-proof wall-mounted loudspeaker in all-metal design with a maximum output of 6 W. It can be adjusted to 3 W or 1.5 W if required. The 165 mm broadband chassis ensures very good speech intelligibility.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The WA-06-165 / T Metal-EN 54 is a vandal-proof wall-mounted loudspeaker in all-metal design with a maximum output of 6 W. It can be adjusted to 3 W or 1.5 W if required. The 165 mm broadband chassis ensures very good speech intelligibility. The corrosion-resistant powder coating ensures permanent protection against environmental influences. The loudspeaker is equipped with an integrated ceramic terminal and a thermal fuse. In addition, the loudspeaker chassis is protected against moisture by an impregnation.

    Certifications:
    • CE