/content/hbtbt/ae/en/search-results.html

    Speakers

    Wall Surface Mounted Speaker

    Discontinued

    2-way encased loudspeaker with wall-mounting bracket and integrated 100 V transformer. The VIVA-3 series is perfectly suitable for background music.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The 80 mm Mica Cone Rubber Edge Woofer, the 13 mm Mylar Dome Tweeter and the U-shaped wall-mounting bracket (included) contribute to the unbelievable popularity of this series among all of our customers. It also is equipped with a rotating logo which self-adjusts according to the mounting position. Designed for easy mounting on any flat surface. Equipped with a transformer for systems with constant voltage.