/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    D1xB2XH1 UL1971 Auto Sync CI D1 86cd Strobe

    The explosion proof D1xB2XH1 is an auto-synchronizing Xenon Strobe warning light / beacon tested to UL1971. UL/cUL/ULC approved for Class I/II Div 1, Class I Zone 1/Zone 21 for gas and dust environments.

    Overview

    The lightweight, marine grade, enclosure has been designed to create the optimal fire signal suitable for public mode fire alarm, ADA compliant, hearing impaired applications. Its innovative construction includes both conduit or surface mounting capabilities – without the need for any additional accessories. For complete flexibility an optional stainless-steel bracket enables the explosion proof warning light to be rotated and positioned in any orientation. Multiple D1xB2XH1 units will auto-synchronize when powered from the same power source; no synchronization modules required.

    Features & Benefits:
    • Public mode fire use UL1971 & CAN/ULC-S526
    • Auto synchronized as per UL1971
    • 86.37cd – UL1971 Public mode fire
    • Operating current only 635mA
    • In rush limited to 817mA for 5ms
    • Choice of four flash rates
    • Marine grade aluminum enclosure
    • Ingress Type 4/4X/3R/13, IP66
    • High impact Borosilicate glass lens
    • Duplicate, pluggable terminations
    • Diode protected for supervised circuits
    • Conduit mount via 3/4" NPT entry
    • Surface mount via user installed lugs
    • Dual 3/4"NPT and dual M20 side entries
    • Supplied with stopping plugs
    • Optional multi-position wall bracket
    • UL Marine approved
    Certifications:
    • UL/cUL/ULC File ref: E245313
    • CSFM listing: 7300-2279:0507