/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    D1xC1X05R Radial Alarm & 5J Xenon Strobe 110dB +/-3dB at 10'

    The D1xC1X05R is a globally certified alarm horn sounder with a compact, omni-directional horn and combined with a 5 Joule Xenon strobe beacon.

    Overview

    The D1xC1X05R is a globally certified alarm horn sounder with a compact, omni-directional horn and combined with a 5 Joule Xenon strobe beacon. The robust Type 4/4X, IP66/67 marine grade, corrosion proof aluminium enclosure is approved for Class I & II Div 1, Zone 1 & 20, IECEx and ATEX 1, 2, 21 & 22 explosion proof signalling applications.

    Featuring 64 alarm tones, each of the 4 stage/channels can be remotely activated. Class D amplification provides a high sound output at optimum operating current. The threaded flameproof joint, multiple cable entries and duplicated, pluggable termination simplifies both installation and routine maintenance. The 24Vdc Class I version is approved for public (alarm horn) and private mode fire alarm use (strobe beacon). SIL1 & 2 compliant to IEC61508 (2010).

    Features & Benefits:
    • Maximum sound pressure level output of 110dB(A)
    • Automatic synchronisation on multi-beacon & sounder systems
    • UL464 / CAN/ULC-S525 & UL1638 / CAN/ULC-S526
    Certifications:
    • UL/cUL/ULC File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • CSFM listing: 7136-2279:0506
    • UKCA certificate: UL21UKEX2132X
    • INMETRO IEx 24.0158X