/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    D1xC1X10R 110dB(A) Radial Alarm & 10J Xenon Strobe

    The D1xC1X10R is a globally certified alarm horn sounder with a compact, omni-directional horn and combined with a 10 Joule Xenon strobe beacon.

    Overview

    The D1xC1X10R is a globally certified alarm horn sounder with a compact, omni-directional horn and combined with a 10 Joule Xenon strobe beacon. The robust Type 4/4X, IP66 marine grade, corrosion proof aluminium enclosure is approved for Class I Div 1, Zone 1, IECEx and ATEx Zone 1, 2, 21 & 22 explosion proof signalling applications.

    Featuring 64 alarm tones, each of the 4 stage/channels can be remotely activated. Class D amplification provides a high sound output with a choice of two power modes. The threaded flameproof joint, multiple cable entries and duplicated, pluggable termination simplifies both installation and routine maintenance. The 24Vdc version is approved for public (alarm horn) and private mode fire alarm use. SIL1 & SIL2 compliant to IEC61508 (2010) as standard.

    Features & Benefits:
    • Maximum sound pressure level output of 110dB(A)
    • Choice of 64 alarm tone frequencies
    • 4 remotely selectable alarm stages/channels
    • Positive or negative line stage/channel switching
    • Automatic synchronisation on multi-beacon & sounder systems
    • User selectable strobe flash rates
    • Field replaceable lens colour filter
    • Ratchet adjustable 316 stainless steel bracket
    • Available with custom tone configurations and frequencies
    • Robust corrosion proof aluminium enclosure
    • Duplicate cable terminations
    • UL464 / CAN/ULC-S525 & UL1638 / CAN/ULC-S526
    Certifications:
    • UL/cUL/ULC File ref: E230764
    • IECEx Certificate: IECEx ULD 19.0008X
    • ATEX Certificate: DEMKO 19 ATEX 2141X
    • CSFM listing: 7136-2279:0506
    • UKCA certificate: UL21UKEX2132X
    • INMETRO IEx 24.0158X