/content/hbtbt/ae/en/search-results.html

    Power Supplies

    5 Series Encased Power Supply

    Discontinued

    5 Series Encased Power Supplies are powerful switch mode/digital hybrid PSU that can be customized to suit your exact requirements

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    5 Series Encased Power Supply BF560-12/E has all the electrical functions required to comply with EN50131-6 Grade 4(which includes Grades 3, 2 and 1). OEM security companies interested in utilizing the BF560-12/E inside their own EN50131-6 compliant tamper-resistant enclosures should contact our marketing department for further details on costs and approvals. The BF560-12/E can be customized to suit your exact requirements using a BF423 configurator &PC. Configurable parameters include float voltage temperature compensation, battery charge rate (mA), battery impedance and configurable Input/output settings

    Features & Benefits:
    • Plastic cover on PSU PCB guards against touching live parts (to VDE 0100-410).
    • Includes the same electronics as our BF560-12 LPCB certified EN54-4/A2 boxed 12V 2A PSU.
    • Metal base plate facilitates straight forward mounting inside third-party OEM enclosures.
    • Includes a single-pole volt free changeover relay that switches for any fault condition.
    • Includes a fault type& hazardous voltages present LED.
    • Two selectable battery charge currents.
    • Battery fault impedance limits can be optimized to suit load current (helps extend battery life)*.
    • Mains fail simulation mode.
    • Improved on-board temperature sensor with optional remote sensor.
    • Electronic functions comply with EN50131-6 grades 1-4 for security applications.
    • Optional PCB-only version (without a metal base plate) available.