Power Supplies
Farenhyt Distributed Power Module
Farenhyt Distributed Power Modules are connects to the FACP via the RS-485 system bus allowing up to an additional 6,000 feet of wiring. They are optically isolated providing ground loop isolation and transient protection.
Farenhyt Distributed Power Modules connects to the FACP via the RS-485 system bus allowing up to an additional 6,000 feet of wiring. Each RPS1000 is optically isolated providing ground loop isolation and transient protection. RPS-1000 supports its own backup battery and monitors the AC power. The circuits can be programmed as notification appliance circuits, continuous, resettable, or door holder power, or as conventional initiation circuits for 2 or 4-wire smoke detectors and contact devices.
Features & Benefits:- Ground loop isolation and transient protection
- Provides SBUS optical isolation and re-conditions the RS485 signal
- Up to 6,000 foot wiring distance from the RPS-1000
- Battery charging capacity is 35 Ah
- Large cabinet size can house two 18 Ah backup batteries or RBB accessory cabinet can house battery sizes larger than18 Ah
- Room to mount two 5815XL SLC expander modules
- UL 864
- NFPA 13, NFPA 15, NFPA 16, NFPA 70, NFPA 72, & NFPA 101
- CSFM
- MEA 429-92-E Vol. IX
- FM
- OSHPD (CA) OSP-0065-10