/content/hbtbt/ae/en/search-results.html

    Audio System Controllers

    Transmission Devices, Digital ISDN/IP

    DS 7700 is a transmission system for use in public or private IP networks having an additional function as ISDN transmission device.

    Overview
    The DS 7700 is a transmission system for use in public or private IP networks having an additional
    function as ISDN transmission device. Its range of functions is not limited to the transmission of hazard
    messages, but also offers remote parameterisation, remote control and remote maintenance.
    A further redundancy via GSM/GPRS can be obtained with optional accessories (RFW-3000).Features & Benefits:
    • Full functionality on an ISDN multipoint connection and ISDN
    • point-to-point connection (PTP, PTMP)
    • Alarm transmission, remote control and remote parameterisation
    • via IP networks
    • Can be used as integration module or stand-alone device
    • Interface for connection to compatible panels: I-BUS, BUS-2
    • Active, galvanically and functionally decoupled ISDN S0 BUS for
    • downstream ISDN devices
    • Ethernet interface for connection to IP networks
    • Serial interface S1 according to VdS 2463 and VdS 2465
    • Parallel interface S1 of 8 inputs according to VdS 2463 (freely
    • programmable inputs)
    • 2 potential-free outputs for positive drive, signalling
    • 80 additional monitored and freely programmable inputs or outputs
    • can be set up
    • Non-volatile parameter and event memories (at least 1,000 entries)
    • Failure-proof real-time clock
    • Freely configurable dialling sequences for different event types
    • Transmission via the ISDN B channel (VdS 2465, TELIM)
    • Transmission via the ISDN D channel (X.31), 4 online or demandcontrolled
    • connections
    • Demand-controlled and 2 online, encrypted or non-encrypted IP
    • connections to alarm receivers
    • TCP/IP connection using the AES or Chiasmus encryption
    • methods
    • Sending of SMS, paging, voice messages and
    • remote control function via ISDN B channel
    • Integrated AWAG function, modifiable standard texts for voice
    • messages available
    • GSM data connections (V.110) with RFW 3000/RFW-4000
    • (optional extension)
    • GPRS IP connections and sending e-mails via GPRS (for use with
    • RFW-3000/RFW-4000)
    • Sending of SMS and e-mail transmission via GSM with RFW-
    • 3000/RFW-4000 (optional extension)
    • Sending e-mails via Ethernet or ISDN internet dial-up connection
    • by means of the PPP protocol
    • Simultaneous use of all transmission types and transmission
    • channels possible
    • 20 telephone numbers, 4 dial-up access numbers for X.31 and
    • 10 e-mail addresses programmable
    • Permanent monitoring of the transmission paths and system
    • states including recording
    • Integrated protocol analyser for service purposes
    • Intelligent anti-block function for ISDN with protection of emergency
    • call connection
    • Telephone number check and password prompt for remote access
    • Remote control functions via voice or DTMF
    • Language-supported user guidance for remote access and
    • remote control over the telephone
    • Parameterisation via WINFEM Advanced or via control panel operating
    • unit
    • Direct connection of a GPS antenna and transmission of the site
    • coordinated possible
    • NTP functionality allows time synchronisation by polling an NTP
    • server in the intranet or by internet
    • Connection to digital video transmission systems via VdS 2465
    • S3 (picture surveillance systems)
    • Transmission of IDENT-KEY personal data for documentation and
    • reproducibility of operating procedures
    • Transmission of detailed information of compatible hazard detection
    • systems including texts for zones, groups and detectors
    • Possible Communication with Smartphone App
    Certifications:
    • G106802 (IDT)
    • 0786-CPD-020861 EN 54-21