/content/hbtbt/ae/en/search-results.html

    Audio System Controllers

    Variodyn ONE Power Supply

    Backup power supply for the VARIODYN® ONE system components, providing power in case of mains AC power failure.

    Overview

    EN54-4 certified battery charger EN54-4 certified, available in one or two standard 19" rack units, capable of delivering 360 A (VPS-1-360A) and 640 A (VPS-2-640A).

    Features & Benefits:
    • •Space and cost saving
    • •EN54-4 certified
    • •Can connect batteries up to 200 Ah
    Certifications:
    • CE EN 54-4