/content/hbtbt/ae/en/search-results.html

    Audio System Controllers

    Variodyn ONE SPEAKER LOOP

    Loop-style wiring for speaker loop compatible with Variodyn ONE, providing greater flexibility and reliability for larger installations.

    Overview

    Speakers connected in loop style allows the full monitoring of a speaker line in conformity to the standard EN54-16 . The new technology of connecting of 100V audiolines by loop via Loop Driver Module allows the monitoring of the lines without the perception of typical DC monitoring noise.

    Features & Benefits:
    • •Increased safety compared to spur cabling
    • •Fully redundant 100 V loop wiring system technology
    • •Extensive topologies are possible
    • •Silent monitoring of speaker loop
    Certifications:
    • CE EN 54-16