/content/hbtbt/ae/en/search-results.html

    Call Stations

    Digital Fire Brigade Intercom DCSF1

    Discontinued

    Digital Fire Brigade Intercom DCSF1 are used for sending voice announcements via handheld microphone with a built-in loudspeaker

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Digital Fire Brigade Intercom DCSF1 are used for sending voice announcements with freely configurable key and two LEDs. All audio and control signals are transmitted digitally. Each intercom in the system can be different at the same time Generate and also receive voice connections and control signals. A transparent key cover is available to protect against unintentional key presses. Protected keys can only be pressed. When the cover is lifted. Three horizontally arranged keys of a digital intercom or a digital key module are protected by such a key cover flap A digital intercom can be up to 300 m away can be opened on 2,000 m with fiber optic cabling and can be expanded with up to six digital button modules increasing the total number of available buttons and LEDs to 120. The inaudible monitoring frequencies emitted by the loudspeaker are continuously picked up by the microphone. Failure to do so leads to an error message. A 3 m long CAT5 cable to connect the digital intercom a wall socket is included

    Features & Benefits:
    • Hand-held microphone with inbuilt loudspeaker and acoustical microphone morning
    • Permanent monitoring of cable to the following interface module
    • 24-Bit-AD / DA-Transformer
    • 12 freely configurable keys
    Certifications:
    • IEC 60849 / VDE 0828
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER