/content/hbtbt/ae/en/search-results.html

    Call Stations

    DSC2 Digital Call Station

    Discontinued

    DSC2 Digital Call Stations are the system can generate and also receive different voice transmissions and control signals independently

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    DSC2 Digital Call Stations are DCS2 with freely configurable key and microphone allow for the selection of loudspeaker circuit the transmission of voice announcements as well as of various gongs and alarms. The communication terminal is connected to an available DAL-bus on the DOM via a standard Cat5 cable. All control signals as well all audio signals are transmitted digital Up to 4 Digital Call Stations can be connected to one DOM. Naturally, each digital call station in the system can generate and also receive different voice transmissions and control signals independently. A digital call station can be located up to 300 m away and can expanded with up to six digital keyboard modules DKM18, whereby the total number of available keys and LEDs increases to 120 per communication station. The function of the microphone in the digital call station is permanently monitored

    Features & Benefits:
    • Electret swan-neck microphone with cardioid diagram
    • Constant monitoring of the microphone and the transmission line to the subsequent interface module
    • Broadband loudspeaker for microphone monitoring, playback of messages, and for intercom operation
    • 24-Bit-AD/DA converter
    • Talk-back function with other communication stations via integrated loudspeaker possible
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER