/content/hbtbt/ae/en/search-results.html

    microphones

    Control Space EX-1280C Conferencing Processor

    Honeywell provides control space EX-1280C conferencing processors which includes 12 mic/line as well as 8 analog outputs, 8 AmpLink digital outputs, 12 acoustic echo cancellers (AEC), 64x64 Dante and a flexible, open architecture signal processing.

    Overview

    The ControlSpace EX-1280C conferencing processor includes 12 mic/line analog inputs, 8 analog outputs, 8 ampLink digital outputs, 12 acoustic echo cancellers (AEC), 64x64 Dante and a flexible, open architecture signal processing to meet the needs of a wide variety of integrated-microphone audio conferencing applications. The open architecture design is configured using control space designer and features drag and drop programming and allows limitless design possibilities.

    Features & Benefits:
    • 12-channel advanced AEC routes to both analog and Dante inputs
    • 2-line VoIP supports all popular codecs
    • USB connection facilitates easy integration with PC soft codecs
    • GPIO (5 in/5 out) for external connections
    • Front-panel interface features a large OLED display
    • Rotary encoder for setting network parameters and monitoring channel activity