/content/hbtbt/ae/en/search-results.html

    Microphones

    DPM Series Pro Desk Paging Microphone

    The DPM series single-zone pro desk paging microphones are range of pre-amplified microphones designed to meet the highest standards. Aesthetic, elegant design is the first impression. It has provision for plug-in digital sound processing technology.

    Overview

    The Communication Technology’s DPM series single-zone pro desk paging microphones are range of pre-amplified paging microphones designed to meet the highest standards, where voice clarity is an essential requirement regardless of operating environment. Aesthetic, elegant design is the first impression obtained from this high quality desk paging microphone series with fully flexible gooseneck. It has pre-announcement ‘gong’ which is switch selectable, this enables individual paging microphones within a system to prelude announcements with a simple, but attention grabbing, gong sound.

    It has paging sound level indicator, comprising a VU scaled composite 3 LED array. It has provision for plug-in digital sound processing (DSP) technology for automatic background noise level reduction (DSP350). It has provision for local or remote powering.

    Features & Benefits:
    • Pre-announcement ‘gong’; switch selectable, this enables individual paging microphones within a system to prelude announcements with a simple, but attention grabbing, gong sound
    • Paging sound level indicator, comprising a VU scaled composite 3 LED array
    • Provision for plug-in digital sound processing (DSP) technology for automatic background noise level reduction (DSP350)
    • ‘Soft gate’, noise-free, microphone audio activation and closure
    • ‘Press-to-Talk’ button/s physically protected against accidental use
    • ‘Speak now’ or ‘system-in-use’ LEDs, installer option
    • Electronic or VOX access receptive to match host amplifier facilities
    • Provision for local or remote powering
    • Long line 0dBm 600W output, optionally available at ‘microphone’ level by on-board switch selection