/content/hbtbt/ae/en/search-results.html

    Pagers & Paging Systems

    Intevio 8 Zone Paging Station

    HMC-2000 is the call station for the INTEVIO systemwhich allows user to deliver live paging and triggerbackground music, service broadcast or emergencybroadcast to the selected speaker groups.

    Overview

    HMC-2000 has 8 functional buttons and 8 free configurable buttons. The functional buttons are used for regular functions such as all call, zone close,audio monitoring, temporary recording,recording playback, line input selection and microphone switch. The configurable buttons can be programmed as speaker group selection, broadcast task selection or volume control. The operation mode o fthe buttons can be configured as press or toggle. More buttons can be added by connecting extension keypad X-K4 andX-K8.

    Features & Benefits:
    • Audio monitoring HMC-2000 has the built-in monitoring speaker to monitor the audio source in channel 1 and channel 2, which helps prevent mistaken broadcasting and increase operation efficiency.
    • Record and play HMC-2000 allows user to record the temporary messages and broadcast it immediately without configuration. It’s a function for operation efficiency improvement, especially for theapplication such as shopping mall/supermarket where the promotion message needs to be frequently updated.
    • Fault detection and status indication HMC-2000 can detect the fault of the goose neck microphone and communication line.
    • It has 4 LED indicators to show different status of the unit: power supply, general fault, network fault and busy audio channel.
    • With one line input, HMC-2000 allows user to connect the external audiosource such as CD, DVD, tuner, etc. and broadcast it without configuration.
    Certifications:
    • CE