Speakers
HyperSpike® LineWave Loudspeaker for Reverberant Environments
The HyperSpike Linewave Audio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands
The HyperSpike LinewaveAudio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands and powerful tones never before possible within reverberant environments. The beam forming capability of the Line Wave speaker allows even coverage across the listening plane while focusing the acoustic pattern away from surfaces that cause unwanted reflections. This technology is essential for achieving optimum levels of speech intelligibility within reverberant spaces. The result is clear and intelligible direct sound that ensures critical messages are heard and understood.
Features & Benefits:- Industry Leading Voice
- Intelligibility for Reverberant Spaces
- Rated for Indoor or Outdoor Applications
- Universal Mounting Interface
- Durable Environmental Resistant Construction
- UL1480
- ULC
Others
- Wattage
- 20
- 40
- 80
- 120
- Indoor/Outdoor
- Both
- Application
- Wall or Pole
Others
- Wattage
- 20
- 40
- 80
- 120
- Indoor/Outdoor
- Both
- Application
- Wall or Pole
- Wattage : 20|40|80|120
- Indoor/Outdoor : Both
- Application : Wall or Pole