Speakers
Public Address Speaker
The TCPA is a revolutionary new directional public address system that utilizes patented Hyperspike® technology to project clear intelligible voice and penetrating alert tones.
The TCPA is a revolutionary new directional public address system that utilizes patented Hyperspike® technology to project clear intelligible voice and penetrating alert tones. The TCPA is configurable and adaptable for nearly any mounting environment and is ideal for indoor and outdoor use. To achieve a wider broadcast area, the TCPA can be set in array with other TCPA devices, and with a weight of only 26 lbs, the TCPA can be installed in place of most existing public address systems without additional structural reinforcement.
Features & Benefits:- 136 dB SPL acoustic output Long range
- Dispersion
- Wide frequency
- Lightweight
- Rugged composite material
Others
- Indoor/Outdoor
- Both
- Application
- Pole
- Wattage
- 200
Others
- Indoor/Outdoor
- Both
- Application
- Pole
- Wattage
- 200
- Indoor/Outdoor : Both
- Application : Pole
- Wattage : 200