Accessories
Duct Detector Remote Test Accessory
Single Terminal Back Boxes are used for mounting RTS151 key. Remote annunciator accessories providing reset function and has a Red LED to indicate alarm conditions.
Remote test stations are automatic fire detector accessories designed to test duct smoke detectors from a convenient location. For 4-wire detectors, the remote test station features a multi-colored LED that alternates between steady green and red. For 2-wire detectors, the LED illuminates red for alarm. RTS-151KEY(A) includes a key switch.
Features & Benefits:- Combined transmitter/receiver unit
- Wide 12° field of view
- Fast, easy, and intuitive beam alignment indicated by LED directional arrows
- 50° horizontal and 20° vertical beam adjustment
- Long range coverage of 16-328 ft (5-100m) is standard- no separate long-range kit required
- Automatic sensitivity threshold level setting
- Resistant to building movement- tolerates +/- 1° movement
- Resistant to strong light sources- does not alarm when saturated by sunlight
- Resistant to solid object intrusion
- Remote test station capable for electronic simulated smoke test from ground level
- Status LED indicators visible from the front and bottom
- Automatic drift compensation
- Paintable housing/cover
- Removable plug-in terminal blocks
- Built-in imager heater
- Optional reflector heater kit available
- UL
- ULC
- FM
- CE
- CSFM
Others
- Product Type
- Remote Test Accessories Degrees Celsius
Others
- Product Type
- Remote Test Accessories Degrees Celsius
- Product Type : Remote Test Accessories Degrees Celsius