Accessories
i³™ Series Smoke Detector Adapter Ring
The System Sensor A77-AB adapter rings allow installers to retrofit i³™ Series detectors where a larger diameter smoke detector was previously installed.
This Adapter ring covers unsightly footprints allowing a new System Sensor direct-wire detector to blend into the acoustical tile without the need for costly ceiling repainting. This simple solution reduces installed costs on fire alarm system retrofits.
Features & Benefits:- 6.5˝ diameter to cover retrofit applications using System Sensor 100, and 400 series direct-wire detectors
- Bracket color blends with 100 and 400 series detectors
- Made of high UV-resistant plastic
- No additional hardware needed
- UL/ULC Listed
Others
- Product Type
- Adapter Ring Degrees Celsius
Others
- Product Type
- Adapter Ring Degrees Celsius
- Product Type : Adapter Ring Degrees Celsius