Accessories
Intelligent Detector Color Kit
Intelligent Detector Color Kits are designed for use with NOTIFIER® intelligent detectors.
Intelligent Detector Color Kits are designed for use with NOTIFIER® intelligent detectors.
Features & Benefits:- Sleek and stylish contemporary design
- Advanced thermal technology for fast response
- Fixed temperature model (SK-HEAT-W) factory preset to 135°F (57°C)
- Rate-of-rise model (SK-HEAT-ROR-W), 15°F (83°C) per minute
- High temperature model (SK-HEAT-HT-W) factory preset to 190°F (88°C)
- Addressable by device
- Rotary, decimal addressing (Refer to the Silent Knight panel manuals for device capacity)
- Two-wire SLC connection
- LEDs blink every time the unit is polled
- 360°-field viewing angle of the visual alarm indicators (two bi-color LEDs)- LEDs blink green in Normal condition and turn on steady red in Alarm
- Integral communications and built-in device-type identification
- Remote test feature from the panel
- Built-in functional test switch activated by external magnet
- Walk test with address display (an address of 121 will blink the detector LED 12-(pause)-1)
- Low standby current
- Built-in tamper-resistant feature
- Designed for direct-surface or electricalbox mounting
- Sealed against back pressure
- Plugs into separate base for ease of installation and maintenance
- SEMS screws for wiring of the separate base
- Optional remote, single-gang LED accessory
- Optional sounder, relay, and isolator bases
- Optional flanged surface mounting kit
- UL/ULC Listed
Others
- Product Type
- Device Covers & Guards Degrees Celsius
Others
- Product Type
- Device Covers & Guards Degrees Celsius
- Product Type : Device Covers & Guards Degrees Celsius