Accessories
ST Metal Sampling Tube
ST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.
ST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab. They are designed for use with legacy, DH100, DH200, DH400, and DH500 Series detectors.
Others
- Product Type
- Sampling Tube Degrees Celsius
Others
- Product Type
- Sampling Tube Degrees Celsius
- Product Type : Sampling Tube Degrees Celsius