/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    FAAST Series Red Capillary Block Kit

    It includes 1 x red ABS tee, 1 x red plastic pipe inlet nipple, 1 x 1/8in red straight quick coupling, 2m of PA12 flexible 10mm x 8mm polyamide hose. 1 x 1/4in red cylindrical nut and, 1 x white PVC plate with 1/8in connection for pipe.

    Overview

    The Notifier FAAST Series Red Capillary Block Kit includes 1 x red ABS tee of 25mm diameter, 1 x red plastic pipe inlet nipple of 10mm diameter, 1 x 1/8in red straight quick coupling for 10mm x 8mm hose, 2m of PA12 flexible 10mm x 8mm polyamide hose. Red 1 x 1/4in the cylindrical nut in nickel-plated brass and, 1 x white PVC plate with 1/8in connection For pipe with 25mm diameter.

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list