/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Subrack Enclosure

    The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.

    Overview

    The 19 inch rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The 19” Subracks (ordered separately as VSR-xxxx) are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Xtralis
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Xtralis