/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    VESDA On-Board Filter

    The VESDA replacement filter cartridge (VSP-005 for single units and VSP-025 for a pack of 20) is used to replace filter cartridges in VESDA VLC, VLF, VLP and VLS detectors.

    Overview

    The VESDA detectors uses a disposable dual stage air filter cartridge. This filter removes dust contamination from sampled air and provides a clean air bleed to preserve the detector chamber optics.

    Features & Benefits:
    • Easy swap replacement filter
    • Fits VLC, VLF, VLP and VLS VESDA detectors
    • Available singly or in packs of 20
    • Two Stage Filtration-
    • - First stage removes particles in excess of 20 microns
    • - Second stage is ultra-fine and removes more than 99% of particles of 0.3 microns or larger to provide a clean air
    • barrier for optics protection
    Specifications

    Others

    • Brand
      • NOTIFIER
      • Xtralis

    Others

    • Brand
      • NOTIFIER
      • Xtralis
    • Brand : NOTIFIER|Xtralis