/content/hbtbt/ae/en/search-results.html

    power supplies

    VESDA Gen 2 Power & Battery Cabinet

    The VPS-300US-UL consists of one VPS-100US-UL Power Supply and one VBC-001 Battery Cabinet. Together the two units can hold up to 6 batteries (supplied separately).

    Overview

    The VPS-300US-UL consists of one VPS-100US-UL Power Supply and one VBC-001 Battery Cabinet. Together the two units can hold up to 6 batteries (supplied separately).

    Features & Benefits:
    • Input 120 VAC/60 Hz or 220VAC/60 Hz
    • 1.5 A continuous supply current at 24 VDC
    • Filtered and electronically regulated output
    • AC fail supervision
    • Low AC (brown-out) supervision
    • Battery supervision
    • Built-in charger for sealed lead acid or gel-type batteries
    • Automatic switch over to standby battery when AC fails
    • AC input LED indicator
    Certifications:
    • UL Listed - UL864
    • ULC-S527