/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    JTY-H-BEAM1224S Reflective Beam Smoke Detector

    Discontinued

    JTY-H-BEAM1224S Reflective Beam Smoke Detector

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The JTY-H-BEAM1224S detector is a long-range reflective beam smoke detector designed for fire prevention in open areas and used in conjunction with a controller. The detector consists of a transmitter/receiver combination unit and a reflective mirror. Due to the characteristics of reflective beam smoke detectors, it can be installed in locations unsuitable for other point-type detectors. As such, it is ideal for installation in areas with high ceilings, dusty environments, or high-temperature conditions. In these scenarios, using other point-type detectors may lead to problems despite correct installation. However, the adaptable long-range reflective beam smoke detector can be installed in these situations to avoid or reduce issues. Examples of suitable installations include refrigerated warehouses, aircraft maintenance hangars, frozen storages, freight warehouses, enclosed parking lots, arenas and large stadiums, concert halls, barns, and stables.

    Features & Benefits:
    • Large protection range, with a maximum distance of up to 100m (an auxiliary tool BEAMLRK is required for distances greater than 70m);
    • Reflective mirror design for easy installation and commissioning;
    • Built-in microprocessor that automatically compensates for environmental changes such as dust and temperature;
    • Built-in isolator with isolation function;
    • Flexible installation methods, suitable for wall or ceiling mounting;
    • Removable terminal for easy on-site installation and wiring;
    • Six sensitivity levels can be set on-site, with digital display and self-test capability;
    • Testing/resetting features: supports on-site/remote testing and reset switch (remote use requires connection with TRS451 and RTS451KEY test boxes).
    Specifications

    Others

    • Brand
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER
    • Brand : Gamewell-FCI|Morley-IAS|NOTIFIER