/content/hbtbt/ae/en/search-results.html

    Multi-Criteria/Multi-Sensor Detectors

    i³™ Series Smoke Detector with Isolated Thermal Sensor, Sounder, Relay

    i³™ Series smoke detectors with isolated thermal sensors, sounders, and relays apply the guiding principles of installation ease, intelligence, and instant inspection.

    Overview
    Throughout the i³ Series, installation is simple with its installer-friendly base and plug-in design. The base accommodates a broad range of back box and direct mounting options and provides ample space for pre-wiring the device. To complete the installation, the i³ detectors plug into its base with a simple Stop-Drop ’N Lock action.
    To reduce the likelihood of nuisance alarms, all i³ detectors are equipped with both drift compensation and smoothing algorithms. These capabilities minimize both short- and long-term causes of nuisance alarms, such as RF interference and dust accumulation.When connected to the 2W-MOD2 loop test/maintenance module or an i3 Ready™ panel, 2‑wire i3 detectors can generate a remote maintenance signal when in a maintenance or freeze trouble condition. To measure the sensitivity of any i³ detector, the SENS-RDR displays the reading, in terms of percent-per-foot obscuration, within seconds.
    i³ detectors have red and green LEDs to simplify local status indication during power-up, standby, alarm, maintenance, and freeze trouble conditions. If connected to the RRS-MOD reversing relay/synchronization module, all i³ sounders on the loop will activate when one detector is in alarm. The RRS-MOD also synchronizes i³ sounder output to ensure a clear audible signal.
    Should the application call for differentiating between a local and a general alarm, the isolated thermal model initiates a local alarm when smoke is detected and a general alarm when the thermal sensor is activated.Features & Benefits:
    • 85 dB sounder
    • Form C relay
    • Isolated thermal sensor
    • Plug-in design (base included)
    • In-line terminals
    • Flexible mounting options
    • Stop-Drop ’N Lock™ attachment to the base
    • Removable cover and chamber
    • Remote maintenance signaling
    • Drift compensation and smoothing algorithms
    • Simplified sensitivity measurement
    • Dual-color LEDs
    Certifications:
    • UL Listed S911
    • FM Approved 3015195
    • CSFM Listing 7272-1653:164
    • MEA Approved 372-02-E
    • MSFM Approved 2133
    • ETL Listed 3180932
    • C2WTA-BA: ULC Listed
    • C2WTR-BA: ULC Listed
    • C4WT-BA: ULC Listed
    • C4WTA-BA: ULC Listed
    • C4WTR-BA: ULC Listed
    • C4WTAR-BA: ULC Listed
    • C4WITAR-BA: ULC Listed
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : Farenhyt|NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric