Smoke Detectors
100 Series Smoke Detectors
System Sensor 100 Series Plug-in Smoke Detectors offer superb performance and reliability in a profile which is just 2˝ (5.1 cm) deep.
Model 2151 (photoelectric sensor) and model 2151T (photoelectric sensor with thermal) can be used with a variety of adapter bases in several wiring configurations and voltages. Other features include: low current draw, stable performance in high air velocities, built-in tamper resistant base design, remote LED option, removable cover and built-in test switch.
The 100 series is designed to meet the performance criteria designated by UL. The sensing chamber is sealed against back pressure air flow. The chamber top is covered by a one piece
molded screen which minimizes the entry of dirt and insects. This screen can be removed for cleaning. Additional key features include a variety of mounting bases and a full line of accessories.
All 100 Series photoelectric smoke detectors contain a unique optical sensing chamber designed to sense smoke particles produced by a wide range of combustion sources. A custom integrated circuit incorporates signal processing to reduce false alarms.
Model 2151 photoelectric detector’s unique optical sensing chamber is engineered to sense smoke by a wide range of combustion sources. Dual electronic thermistors add 135°F fixed temperature thermal sensing on model 2151T.
Features & Benefits:- Sleek, low-profile design
- Compatible with 400 Series product
- Two LEDs blink in standby, providing 360° visibility
- Broad range of adapter bases available with built-in shorting spring
- Hand-held sensitivity reader available
- UL/ULC Listed
- CSFM
- FM Approved
- MSFM Approved
Others
- Brand
- Farenhyt
- Fire-Lite
- Gamewell-FCI
- Silent Knight
- System Sensor
- Product Type
- Smoke Detector
Others
- Brand
- Farenhyt
- Fire-Lite
- Gamewell-FCI
- Silent Knight
- System Sensor
- Product Type
- Smoke Detector
- Brand : Farenhyt|Fire-Lite|Gamewell-FCI|Silent Knight|System Sensor
- Product Type : Smoke Detector