/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST LT EB Smoke Detector

    Discontinued

    FAAST LT EB Smoke Detectors are aspirating smoke detector is an advanced active early fire detection system fitted with a laser smoke detector

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    FAAST LT EB Smoke Detectors are an advanced active early fire detection system fitted with a laser smoke detector. Up to two pipes can be connected to the channel. A preconfigured esserbus® transponder is built into the device for connection to the loop of the ESSER FACP. It has Pipi software that ensures intuitive system layout, configuration and maintenance and Straightforward light emitting diode overview with detailed fault indicator

    Features & Benefits:
    • Integrated and preconfigured esserbus® transponder
    • Highly sensitive laser sensors for maximum stability
    • Nine different levels of sensitivity that can be set, from 0.07% LD/m
    • Programmable pre-alarm levels
    • Sophisticated detection algorithms that reduce number of false alarms Unique air flow pendulum showing the channel's current rate of air flow
    • Ten fan stages that can be set
    • Operational noise level from 26 dB (A) at fan stage 1
    • Built-in memory for up to 2244 events
    • Ultrasonic flow rate sensor ensuring maximum-precision measurement of pipe flow
    • USB port
    • IP 65 rating
    • Replaceable and reusable built-in filter unit