/content/hbtbt/ae/en/search-results.html

    Enthalpy Sensors

    Heat sensing cables and fiber optic rasters

    Heat sensing cables and fiber optic rasters

    Overview

    Distributed fiber-optic linear temperature-sensitive fire detectors consist of sensitive components and signal processing units connected to them

    . The sensitive component of distributed fiber-optic linear temperature-sensitive fire detectors is temperature-sensitive fiber, through which signals are transmitted to the signal processing unit

    (distributed fiber optic temperature measurement host) for purpose of temperature measurement and positioning at a long distance

    .

    4-channel detectors support up to 2.5km fiber per channel; 2-channel detectors support up to 5km fiber per channel. Positioning

    Accuracy and temperature resolution are high with excellent performance.

    Improved alarm functions: The product features a range of alarm functions such as alarms for temperature thresholds, temperature-change rates and temperature peaks, fiber breaks, etc.

    .

    The product can be wall mounted in a cabinet.