/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    FS24X Plus Flame Detector

    Triple IR flame detector using Honeywell’s WideBand IR™ infrared technology to detect hydrocarbon and hydrogen fires

    Overview
    The FS24X Plus is a triple IR flame detector using Honeywell’s WideBand IR™ infrared technology to detect hydrocarbon and hydrogen fires quickly and reliably — before they grow — even in the presence of environmental inhibitors like rain, fog, and smoke.
    Designed for hazardous locations, the FS24X Plus has several marine certifications and is SIL2 rated for safety instrumented system applications.
    Features & Benefits:
    • Reliable Detection
    • Fast response to a wide range of hydrocarbon and hydrogen fires even in low visibility conditions
    • Advanced diagnostics including window clarity to maintain site protection Easy to Use
    • Sunshade and standard or marine mounting bracket included for quickly and easily positioning the detector in an optimal location.
    • Powerful FlameManager software replaces legacy dip switches for detector configuration and provides simplified diagnostics and post event FirePics™.
    At a Glance Instrument Status
    • High Visibility, Multi Color LED HALO ring provides clear indication of device status from up to 50ft (15m) away, even in bright outdoor environments
    Quick Specs:
    • Long-range, wide-angle sensors detect fires at 200ft (60m) for 1ft2 (0.1m2) n-Heptane
    • Multiple outputs including 4-20mA, Relays, HART®, and Modbus communication all standard
    • Responds to a wide range of hydrocarbon fires such as n-Heptane, Methane, Butane, Propane, Ethanol, Methanol, Diesel, Kerosene, JP-4, and IPA as well as Hydrogen
    • Speed of response typically 5 seconds
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • NOTIFIER

    Dimensions & Weight

    • Weight range
      • Aluminum: 1.7 kg (3.7 lbs)
      • Stainless Steel: 3.4 kg (7.4 lbs)

    Technical Specifications

    • Humidity Range
      • 0 to 99% RH
      • 0–99% relative humidity
    • Analog Output Signal Type
      • 4-20mA standard
    • Number of Analog Outputs
      • 1
    • Analog Outputs
      • 4 to 20 mA
    • Connector Type
      • 2 x M25 or 2 x ¾” NPT Entries
    • Digital Communication Ports
      • HART® with Handheld Communicator or Hardwired
      • RS485: Modbus and FP2
      • USB: FP2
    • Relay Rated Load
      • 2A at 32 VDC
    • Relay Output Configuration
      • Alarm, Fault, and Auxiliary
      • Alarm, Fault, and Auxiliary: SPDT1 (NO2/NC3), De-Energized/Energized, Latching/Non-Latching Rating: 2A @32 VDC
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Sensing Method
      • Triple IR
    • Response Time
      • 5 sec and a max of 10 sec (FM Witnessed)
      • Typically, 5 Seconds and a maximum of 10 Seconds
    • Number of Relay Outputs
      • 3
    • Sensitivity
      • High 150 ft (45m)
      • Low 50 ft (15m)
      • Medium 100 ft (30m)
      • Very High 200 ft (60m) to 1 ft2 (0.1 m2)
    • Field of View
      • 120° Cone of Vision (50% on Axis Range)
      • 90° Cone of vision
    • Conduit Entries
      • (2) 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -55°C
    • Storage Temperature
      • -55 to +85°C

    Standards & Certifications

    • Certifications - Performance
      • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)
      • FM3260
    • Certifications - Other
      • IEC61508 SIL 2 Certified by TUV Sud
      • IEC61508 SIL 2 Certified by TUV Sud
      • Maritime Type approved to ABS, Lloyds, BV, DNV
    • Certifications - Hazloc
      • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67
      • CCC
      • CU-TR
      • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67
      • INMETRO
      • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
    • NEMA Rating
      • Type 4X
    • Ingress Protection
      • IP66/67
      • IP66/67 (Type 4X)

    Features

    • Datalogging
      • 5000 events and ten 30-second FirePics™
    • Features & Benefits
      • At a Glance Instrument Status
      • Easy to Use
      • High-visibility halo light ring
      • Modbus, HART®, 4-20 mA, Relays Standard
      • Mounting bracket and sunshade included
      • Multiple Outputs
      • Multiple marine certifications
      • Proved triple IR sensor technology
      • Reliable Detection
      • Robust
      • Simple Maintenance
    • Relay Included
      • Yes
    • Visual Indicators
      • LED halo light ring - Green, Yellow, Red
    • Replacement Parts
      • FS24XP-PUCK

    Material Specifications

    • Material
      • 316 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint
    • Enclosure Material
      • 316 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint

    Electrical Specifications

    • Operating Current
      • 1.8 Watts (Nominal)
      • 12 Watts (max) = with heater ON 100% duty cycle.
      • 2.4 Watts (Alarm)
    • Power Consumption
      • Alarm: 2.4W
      • Nominal: 1.8 W
      • With Heater ON 100% Duty Cycle: 12W (Max)
    • Operating Voltage
      • Nominal: 24 VDC
      • Regulated: 18 to 32 VDC

    Applications & Compatibility

    • Application
      • Aircraft Hangars
      • Chemical Production, Storage and Loading Facilities
      • Loading and Unloading Facilities for Liquefied Petroleum and Natural Gas
      • Natural Gas/Compressed Natural Gas Plants
      • Oil and Gas Pipelines and Pumping Stations
      • Paint and Solvent Storage
      • Power Plants
      • Production and Storage Facilities for Ethanol, Methanol and Isopropanol
      • Tank Farms and Storage Facilities for Crude Oil and Gasoline
      • Turbine/Compressor Enclosures
      • Water Treatment Plants

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • NOTIFIER

    Dimensions & Weight

    • Weight range
      • Aluminum: 1.7 kg (3.7 lbs)
      • Stainless Steel: 3.4 kg (7.4 lbs)

    Technical Specifications

    • Humidity Range
      • 0 to 99% RH
      • 0–99% relative humidity
    • Analog Output Signal Type
      • 4-20mA standard
    • Number of Analog Outputs
      • 1
    • Analog Outputs
      • 4 to 20 mA
    • Connector Type
      • 2 x M25 or 2 x ¾” NPT Entries
    • Digital Communication Ports
      • HART® with Handheld Communicator or Hardwired
      • RS485: Modbus and FP2
      • USB: FP2
    • Relay Rated Load
      • 2A at 32 VDC
    • Relay Output Configuration
      • Alarm, Fault, and Auxiliary
      • Alarm, Fault, and Auxiliary: SPDT1 (NO2/NC3), De-Energized/Energized, Latching/Non-Latching Rating: 2A @32 VDC
    • Relay Activation Settings
      • Single Pole Double Throw (SPDT)
    • Sensing Method
      • Triple IR
    • Response Time
      • 5 sec and a max of 10 sec (FM Witnessed)
      • Typically, 5 Seconds and a maximum of 10 Seconds
    • Number of Relay Outputs
      • 3
    • Sensitivity
      • High 150 ft (45m)
      • Low 50 ft (15m)
      • Medium 100 ft (30m)
      • Very High 200 ft (60m) to 1 ft2 (0.1 m2)
    • Field of View
      • 120° Cone of Vision (50% on Axis Range)
      • 90° Cone of vision
    • Conduit Entries
      • (2) 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -55°C
    • Storage Temperature
      • -55 to +85°C

    Standards & Certifications

    • Certifications - Performance
      • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)
      • FM3260
    • Certifications - Other
      • IEC61508 SIL 2 Certified by TUV Sud
      • IEC61508 SIL 2 Certified by TUV Sud
      • Maritime Type approved to ABS, Lloyds, BV, DNV
    • Certifications - Hazloc
      • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67
      • CCC
      • CU-TR
      • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67
      • INMETRO
      • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
    • NEMA Rating
      • Type 4X
    • Ingress Protection
      • IP66/67
      • IP66/67 (Type 4X)

    Features

    • Datalogging
      • 5000 events and ten 30-second FirePics™
    • Features & Benefits
      • At a Glance Instrument Status
      • Easy to Use
      • High-visibility halo light ring
      • Modbus, HART®, 4-20 mA, Relays Standard
      • Mounting bracket and sunshade included
      • Multiple Outputs
      • Multiple marine certifications
      • Proved triple IR sensor technology
      • Reliable Detection
      • Robust
      • Simple Maintenance
    • Relay Included
      • Yes
    • Visual Indicators
      • LED halo light ring - Green, Yellow, Red
    • Replacement Parts
      • FS24XP-PUCK

    Material Specifications

    • Material
      • 316 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint
    • Enclosure Material
      • 316 Stainless Steel
      • Low Copper Aluminum with Marine Grade Paint

    Electrical Specifications

    • Operating Current
      • 1.8 Watts (Nominal)
      • 12 Watts (max) = with heater ON 100% duty cycle.
      • 2.4 Watts (Alarm)
    • Power Consumption
      • Alarm: 2.4W
      • Nominal: 1.8 W
      • With Heater ON 100% Duty Cycle: 12W (Max)
    • Operating Voltage
      • Nominal: 24 VDC
      • Regulated: 18 to 32 VDC

    Applications & Compatibility

    • Application
      • Aircraft Hangars
      • Chemical Production, Storage and Loading Facilities
      • Loading and Unloading Facilities for Liquefied Petroleum and Natural Gas
      • Natural Gas/Compressed Natural Gas Plants
      • Oil and Gas Pipelines and Pumping Stations
      • Paint and Solvent Storage
      • Power Plants
      • Production and Storage Facilities for Ethanol, Methanol and Isopropanol
      • Tank Farms and Storage Facilities for Crude Oil and Gasoline
      • Turbine/Compressor Enclosures
      • Water Treatment Plants

    Others

    • Industry
      • Energy
    • Brand : Honeywell|Honeywell|NOTIFIER
    • Weight range : Aluminum: 1.7 kg (3.7 lbs)|Stainless Steel: 3.4 kg (7.4 lbs)
    • Humidity Range : 0 to 99% RH|0–99% relative humidity
    • Minimum Temperature : -55°C
    • Analog Output Signal Type : 4-20mA standard
    • Number of Analog Outputs : 1
    • Analog Outputs : 4 to 20 mA
    • Certifications - Performance : EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)|FM3260
    • Certifications - Other : IEC61508 SIL 2 Certified by TUV Sud|IEC61508 SIL 2 Certified by TUV Sud|Maritime Type approved to ABS, Lloyds, BV, DNV
    • Certifications - Hazloc : ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67|CCC|CU-TR|IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67|INMETRO|cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
    • Connector Type : 2 x M25 or 2 x ¾” NPT Entries
    • Datalogging : 5000 events and ten 30-second FirePics™
    • Features & Benefits : At a Glance Instrument Status|Easy to Use|High-visibility halo light ring|Modbus, HART®, 4-20 mA, Relays Standard|Mounting bracket and sunshade included|Multiple Outputs|Multiple marine certifications|Proved triple IR sensor technology|Reliable Detection|Robust|Simple Maintenance
    • Material : 316 Stainless Steel|Low Copper Aluminum with Marine Grade Paint
    • Digital Communication Ports : HART® with Handheld Communicator or Hardwired|RS485: Modbus and FP2|USB: FP2
    • Relay Rated Load : 2A at 32 VDC
    • Relay Output Configuration : Alarm, Fault, and Auxiliary|Alarm, Fault, and Auxiliary: SPDT1 (NO2/NC3), De-Energized/Energized, Latching/Non-Latching Rating: 2A @32 VDC
    • Relay Included : Yes
    • Relay Activation Settings : Single Pole Double Throw (SPDT)
    • Sensing Method : Triple IR
    • Operating Current : 1.8 Watts (Nominal)|12 Watts (max) = with heater ON 100% duty cycle.|2.4 Watts (Alarm)
    • Visual Indicators : LED halo light ring - Green, Yellow, Red
    • Response Time : 5 sec and a max of 10 sec (FM Witnessed)|Typically, 5 Seconds and a maximum of 10 Seconds
    • Replacement Parts : FS24XP-PUCK
    • Number of Relay Outputs : 3
    • NEMA Rating : Type 4X
    • Ingress Protection : IP66/67|IP66/67 (Type 4X)
    • Storage Temperature : -55 to +85°C
    • Sensitivity : High 150 ft (45m)|Low 50 ft (15m)|Medium 100 ft (30m)|Very High 200 ft (60m) to 1 ft2 (0.1 m2)
    • Power Consumption : Alarm: 2.4W|Nominal: 1.8 W|With Heater ON 100% Duty Cycle: 12W (Max)
    • Operating Voltage : Nominal: 24 VDC|Regulated: 18 to 32 VDC
    • Industry : Energy
    • Field of View : 120° Cone of Vision (50% on Axis Range)|90° Cone of vision
    • Enclosure Material : 316 Stainless Steel|Low Copper Aluminum with Marine Grade Paint
    • Conduit Entries : (2) 3/4 in NPT
    • Application : Aircraft Hangars|Chemical Production, Storage and Loading Facilities|Loading and Unloading Facilities for Liquefied Petroleum and Natural Gas|Natural Gas/Compressed Natural Gas Plants|Oil and Gas Pipelines and Pumping Stations|Paint and Solvent Storage|Power Plants|Production and Storage Facilities for Ethanol, Methanol and Isopropanol|Tank Farms and Storage Facilities for Crude Oil and Gasoline|Turbine/Compressor Enclosures|Water Treatment Plants