/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    MULTI-IR FLAME DETECTOR - EN 54-10 CERTIFIED

    Multi-IR flame detector for hydrocarbon and hydrogen flames at a great distance. Alarm relay, fault and early warning. Output 4-2 0 mA. Steel housing. The code also includes the mounting bracket 877090. Certificate EN54-10

    Overview

    Multi-IR flame detector for hydrocarbon and hydrogen flames at a great distance. Alarm relay, fault and early warning. 4-2 0 mA output. Manual and automatic self-test. Compact design, highly robust and suitable for outdoor applications. Alarm signal within 3 seconds. Sensitivity for alarm and pre-alarm programmable thanks to the microprocessor it has. The detector response varies depending on the distance, the area of the outbreak and the type of fuel. Housing and heated optics that eliminates condensation and ice problems on the sensor window. Equipped with internal test device. High immunity to false alarms thanks to the triple spectrum design. Case made of steel. The code also includes the mounting bracket 877090. Certificate EN54-10