Gas Detectors
Li-ion Tamer Multi Output System
Li-ion Tamer Multi Output System
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Assembly comprises Li-ion Tamer Gen 2+ sensor and Interface Module. Provides relays, Modbus 485 and CANbus outputs.
Features & Benefits:- Early warning of lithium-ion battery failures
- Enable thermal runaway prevention with proper mitigation actions
- Single cell failure detection without electrical or mechanical contact of cells
- Extended product lifetime
- Calibration-free product (only requires bump test)
- Highly reliable output signal
- Compatible with all lithium-ion battery form factors and chemistries
- Configurable communication protocols including Relay outputs and Modbus/ CANbus selection communication
- UL 2075 Recognized for Hydrogen (H2) detection
- UL 2075 Recognized for Carbon Monoxide (CO) detection*
- UL 2075 Recognized for Battery Electrolyte Solvent Vapour detection
Includes Diethyl Carbonate (DEC), Dimethyl Carbonate (DMC), and Ethyl Methyl Carbonate (EMC)
- ULC S588 Recognized for Hydrogen (H2) detection**
- FM 6540 Approved for Battery Electrolyte Solvent Vapours (ex. DEC, DMC, EMC)**
- ETL listed to UL 61010 and CSA 22.2 NO. 61010 for product safety
- EN 61326 for EU Directive (2014/30/EU)
- RoHS 3 (EU 2015/863)
- CE
- UKCA
- FCC
- CSFM (according to UL 2075 for H2)* Model (LT-SEN-M-C49) only.** Model (LT-SEN-M) only.
Certification of Interface Module:
- Certification of fire alarm system module UL864 10th
- ULC S527
- FM 6540
- Safety UL61010-1
- RoHS EN50581-2002
- EMI EN55011-2010
- EMC EN61326-1-2021
Certification of Off-Gas Sensor:
Others
- Minimum Operating Ambient Temperature
- -10 to 50 °C
- Minimum Operating Humidity
- 20 % RH (non-condensing) % RH
- Maximum Operating Humidity
- 90 % RH (non-condensing) % RH
- Brand
- Li-ion Tamer
- Technical Data
- Minimum Sensitivity: 10 ppm/sec
- Operating Humidity: Off-Gas Sensor: 5% to 90% RH (non-condensing) Interface Module: 5 % to 95%RH (non-condensing)
- Operating Temperature: Off-Gas Sensor: -40 °C to 50 °C Interface Module: -40 °C to 70 °C
- Sensor Element
- Gases Detected: LT-SEN-M: Hydrogen gas (H2) and Battery electrolyte solvent vapours
- Gases Detected: LT-SEN-M-C49: Hydrogen gas (H2), Battery electrolyte solvent vapours and Carbon monoxide (CO)
- Gases Detected
- Lithium-ion battery electrolyte solvent vapors and hydrogen gas
- Features
- Lifetime: >10 years
- Minimum Detection Threshold: 10 ppm/sec
- Minimum Response Time: 5 seconds
Others
- Minimum Operating Ambient Temperature
- -10 to 50 °C
- Minimum Operating Humidity
- 20 % RH (non-condensing) % RH
- Maximum Operating Humidity
- 90 % RH (non-condensing) % RH
- Brand
- Li-ion Tamer
- Technical Data
- Minimum Sensitivity: 10 ppm/sec
- Operating Humidity: Off-Gas Sensor: 5% to 90% RH (non-condensing) Interface Module: 5 % to 95%RH (non-condensing)
- Operating Temperature: Off-Gas Sensor: -40 °C to 50 °C Interface Module: -40 °C to 70 °C
- Sensor Element
- Gases Detected: LT-SEN-M: Hydrogen gas (H2) and Battery electrolyte solvent vapours
- Gases Detected: LT-SEN-M-C49: Hydrogen gas (H2), Battery electrolyte solvent vapours and Carbon monoxide (CO)
- Gases Detected
- Lithium-ion battery electrolyte solvent vapors and hydrogen gas
- Features
- Lifetime: >10 years
- Minimum Detection Threshold: 10 ppm/sec
- Minimum Response Time: 5 seconds
- Minimum Operating Ambient Temperature : -10 to 50 °C
- Minimum Operating Humidity : 20 % RH (non-condensing) % RH
- Maximum Operating Humidity : 90 % RH (non-condensing) % RH
- Brand : Li-ion Tamer
- Technical Data : Minimum Sensitivity: 10 ppm/sec|Operating Humidity: Off-Gas Sensor: 5% to 90% RH (non-condensing) Interface Module: 5 % to 95%RH (non-condensing)|Operating Temperature: Off-Gas Sensor: -40 °C to 50 °C Interface Module: -40 °C to 70 °C
- Sensor Element : Gases Detected: LT-SEN-M: Hydrogen gas (H2) and Battery electrolyte solvent vapours|Gases Detected: LT-SEN-M-C49: Hydrogen gas (H2), Battery electrolyte solvent vapours and Carbon monoxide (CO)
- Gases Detected : Lithium-ion battery electrolyte solvent vapors and hydrogen gas
- Features : Lifetime: >10 years|Minimum Detection Threshold: 10 ppm/sec|Minimum Response Time: 5 seconds