/content/hbtbt/ae/en/search-results.html

    Gas Detectors

    Sensepoint XCD Gas Detector

    A comprehensive gas detector for monitoring flammable, toxic or oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors.

    Overview

    Transmitter provides comprehensive monitoring of combustible, toxic and Oxygen gas hazards in potentially explosive atmospheres - indoors and outdoors.

    Product Overiew:

    Sensepoint XCD now has remote monitoring capabilities for its toxic and Oxygen sensors. Its remote capability is designed to offer excellent flexibility of use and is an ideal solution for hard-to-reach locations or areas where the transmitter needs to be separate from the sensor. With remote toxic and Oxygen sensor mounting of up to 100 feet (30m) away from the transmitter, Sensepoint XCD provides a robust monitoring solution even in challenging environments where detection is difficult, including applications where the point of detection is in an area that is not easily accessible or where the detector would not be visible, like in high or low level concealed areas or outside a room being monitored.

    Sensepoint XCD is easy to use. The sensor simply plugs into the bottom of the transmitter and the transmitter automatically configures itself accordingly. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs.

    A tri-color backlit LCD clearly indicates the unit’s status at a glance, even from a distance. A steady green backlight indicates normal operation, flashing yellow indicates fault and flashing red indicates an alarm.

    All detectors are supplied pre-configured and include two programmable alarm relays, one programmable fault relay as well as an industry standard 4-20mA output (sink or source selectable) and MODBUS communication. The scale, range, relay operation, alarm set point and electronic tag number of the detector can be adjusted using the transmitter's LCD and non-intrusive magnetic switches. Outputs are automatically inhibited during adjustment, thereby reducing the risk of false alarm at the control panel during maintenance.

    Additional Features and Benefits:

    All-In-One Gas Monitoring Solution:

    • Flammable (catalytic or infrared), toxic and oxygen versions available
    • Serves new/retrofit, indoor/outdoor applications
    • Stainless steel or aluminum explosion-proof housing options
    • IP66 as standard

    Proven and Reliable Sensor Technology:

    • SurecellTM electrochemical sensors
    • Poison immune infrared sensors
    • Poison resistant catalytic bead sensors
    • Long life sensors

    Global Approvals:

    • US and Latin America, European, Canadian and Asian
    • Compliant with UL, INMETRO, ATEX, IECEx, CSA, KTL, PA, GB and CCCF standards

    Easy to Use:

    • User friendly and intuitive tri-color backlit display with digits, bar graph and icons
    • Fully configurable via magnetic switches
    • Optional remote sensor mounting
    • Selectable sink or source 4-20mA output
    • Auto-inhibit during maintenance
    • MODBUS communications for remote diagnostics/configuration

    Cost Effective:

    • Common transmitter platform
    • Minimal training required
    • Reduced spares
    • Non-intrusive, one-man operation
    • Plug-in sensor replacement
    • MODBUS multi drop option offers cabling savings

    Simple Installation:

    • Plug-in display module removes to give access to terminal area
    • Integral mounting bracket
    • 2 x M20 or ¾” NPT cable/conduit entries
    • Removable plug/socket type terminal blocks for
    • Sink/source switch to suit preferred wiring topology
    • Integral mounting plate attaches to surface, horizontal or vertical piping

    Features & Benefits:

    • All-in-one gas monitoring solution
    • Proven SurecellTM electrochemical sensors
    • Global approvals

    Quick Specs:

    • Input voltage range: 16 to 32 VDC (24 VDC nominal)
    • Communication: RS485, MODBUS RTU
    • Certified temperature range: 40° to +149°F (-40° to +65°C)

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Number of Relay Outputs
      • 3
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Standards & Certifications

    • Ingress Protection
      • IP66

    Electrical Specifications

    • Power Consumption
      • Catalytic: 4.9W
      • Electrochemical Cells: 3.7W
      • IR: 3.7W
    • Operating Voltage
      • 12 to 32 VDC

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Number of Relay Outputs
      • 3
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Standards & Certifications

    • Ingress Protection
      • IP66

    Electrical Specifications

    • Power Consumption
      • Catalytic: 4.9W
      • Electrochemical Cells: 3.7W
      • IR: 3.7W
    • Operating Voltage
      • 12 to 32 VDC

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell|Notifier
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
    • Minimum Temperature : -40˚C
    • Material : 316 Stainless Steel
    • Relay Output Configuration : 3 x 5A @250 VAC
    • Relay Included : Yes
    • Number of Relay Outputs : 3
    • Ingress Protection : IP66
    • Mounting : Mounting Plate
    • Enclosure Material : Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel
    • Power Consumption : Catalytic: 4.9W|Electrochemical Cells: 3.7W|IR: 3.7W
    • Operating Voltage : 12 to 32 VDC
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : Modbus RTU|RS485
    • Product Type : Industrial Gas
    • Industry : Commercial Buildings|Energy|Manufacturing