/content/hbtbt/ae/en/search-results.html

    Gas Detectors

    Sensepoint XCD RFD Gas Detector

    A remote gas detector for monitoring flammable gas hazards in potentially explosive atmospheres, both indoors and outdoors.

    Overview

    Your most flexible, practical choice for remote flammable gas monitoring in Class 1, Div 1 areas.

    Product Overview:

    Sensepoint XCD RFD (Remote Flammable Detector) has been specifically designed for use with remotely mounted flammable gas sensors. This configuration is ideal for applications where the sensor is required to be mounted remotely from the transmitter in areas where temperatures are well above ambient (up to 150°C/302°F), or that are difficult to access. The transmitter can be mounted at a suitable location away from this area where it is easy to access, view its display and interact with via the user interface.

    Features & Benefits:

    • Accurate detection with fast response
    • Mount sensor up to 100 ft. from transmitter
    • Easy to read tri-color backlit display

    Quick Specs:

    • Input voltage range: 16 to 32 VDC (24 VDC nominal)
    • Communication: RS485, MODBUS RTU
    • Mounting: Pole or wall

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Auto-Inhibit During Maintenance Prevents False Alarms
      • Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors
      • Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons
      • Fully Configurable via Non-Intrusive Magnetic Switches
      • Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership
      • High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels
      • Non-Intrusive, One-Man Operation Reduces Cost of Maintenance
      • Optional Sensepoint XCD plug-in sensor reduces maintenance time further
      • Reduced Spares and Stock Costs
      • Reduces Training Costs
      • Selectable Sink or Source 4 to 20 mA Output
      • Sensepoint XCD Common Transmitter Platform

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH (Non-Condensing)
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Wall
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -25 to +65°C

    Electrical Specifications

    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Power Consumption
      • 5W @24 VDC
    • Operating Voltage
      • 16 to 32 VDC

    Standards & Certifications

    • Ingress Protection
      • IP66

    Applications & Compatibility

    • Application
      • Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens
      • Compliant with the Requirements of HSE Guidance Note PM84
      • Sensor can be Mounted up to 30m (100ft) from Transmitter
      • Standard Temperature Catalytic And Infrared Sensor Types Also Available
      • Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Epoxy Painted Aluminium Alloy

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Auto-Inhibit During Maintenance Prevents False Alarms
      • Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors
      • Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons
      • Fully Configurable via Non-Intrusive Magnetic Switches
      • Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership
      • High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels
      • Non-Intrusive, One-Man Operation Reduces Cost of Maintenance
      • Optional Sensepoint XCD plug-in sensor reduces maintenance time further
      • Reduced Spares and Stock Costs
      • Reduces Training Costs
      • Selectable Sink or Source 4 to 20 mA Output
      • Sensepoint XCD Common Transmitter Platform

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Technical Specifications

    • Humidity Range
      • Continuous: 20 to 90% RH (Non-Condensing)
      • Intermittent: 10 to 99% RH (Non-Condensing)
    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Mounting
      • Wall
    • Maximum Pressure
      • 110 kPa
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • -25 to +65°C

    Electrical Specifications

    • Operating Current
      • 4 to 20 mA
    • Electrical Connection
      • 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Power Consumption
      • 5W @24 VDC
    • Operating Voltage
      • 16 to 32 VDC

    Standards & Certifications

    • Ingress Protection
      • IP66

    Applications & Compatibility

    • Application
      • Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens
      • Compliant with the Requirements of HSE Guidance Note PM84
      • Sensor can be Mounted up to 30m (100ft) from Transmitter
      • Standard Temperature Catalytic And Infrared Sensor Types Also Available
      • Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Epoxy Painted Aluminium Alloy

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
    • Humidity Range : Continuous: 20 to 90% RH (Non-Condensing)|Intermittent: 10 to 99% RH (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Features & Benefits : Auto-Inhibit During Maintenance Prevents False Alarms|Compatible with Honeywell Analytics’ Proven Catalytic Bead Flammable Gas Sensors|Easy to Read Tri-Colour Backlit Display with Digits, Bar Graph and Icons|Fully Configurable via Non-Intrusive Magnetic Switches|Gas Sensors Use Long Life, Poison Resistant Beads as Standard, Reducing Ongoing Cost of Ownership|High Temperature Gas Sensors Have Thermally Matched Beads for Highest Accuracy and Stability Enabling Low Alarm Levels|Non-Intrusive, One-Man Operation Reduces Cost of Maintenance|Optional Sensepoint XCD plug-in sensor reduces maintenance time further|Reduced Spares and Stock Costs|Reduces Training Costs|Selectable Sink or Source 4 to 20 mA Output|Sensepoint XCD Common Transmitter Platform
    • Relay Output Configuration : 3 x 5A @250 VAC
    • Operating Current : 4 to 20 mA
    • Mounting : Wall
    • Maximum Pressure : 110 kPa
    • Ingress Protection : IP66
    • Electrical Connection : 15 x Screw Terminals with Wire Diameter 0.5 to 2.5 sq.mm (20 to 13 AWG)
    • Application : Compatible with High Temperature Sensors for Use in and around Gas Turbine Enclosures and Solvent Based Printing and Coating Drying Ovens|Compliant with the Requirements of HSE Guidance Note PM84|Sensor can be Mounted up to 30m (100ft) from Transmitter|Standard Temperature Catalytic And Infrared Sensor Types Also Available|Transmitter can Be Mounted in Easy to Access Area Even if Sensor is in a Hard to Access or Restricted Access Area
    • Storage Temperature : -25 to +65°C
    • Power Consumption : 5W @24 VDC
    • Operating Voltage : 16 to 32 VDC
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Enclosure Material : 316 Stainless Steel|Epoxy Painted Aluminium Alloy
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : Modbus RTU|RS485