/content/hbtbt/ae/en/search-results.html

    Accessories

    W-USB SWIFT® Transceiver

    W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration.

    Overview

    W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration. These transceivers also provide current information on all devices within the Class A mesh when a PC is within range of the SWIFT W-GATE wireless gateway.

    Features & Benefits:
    • Provides current information on all devices in the Class A mesh when the PC is within range of the SWIFT W-GATE wireless gateway
    • Easy to use, as it runs on a laptop with Windows™ software
    • Simple and clear diagnostics make the site survey, mesh configuration, and installation faster and easier
    • Enables the installer to create a useful graphic representation of the wireless network providing important system data and a visual perspective
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER