/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Addressable Fixed heat Detectors

    FST-951-ISO. Built In Islolator addressable fixed heat detector for Notifier series

    Overview

    Built In Islolator addressable fixed heat detector for Notifier series

    Features & Benefits:
    • FST-951-ISO. White, low-profile intelligent 135°F (57°C) fixed thermal sensor with positive (+) side isolation on the Signaling Line Circuit (SLC), FlashScan only.
    • The NOTIFIER® FST-951-ISO intelligent thermal detectors are designed for both performance and aesthetics.
    • A new modern, sleek, contemporary design and advanced thermal technologies make the FST-951-ISO.
    • Series ideal for both system operation and building design.
    • The point ID address, set using rotary decimal switches, provide specific detector locations.
    Certifications:
    • UL listed & FM approved