/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Intelligent Temperature detectors

    Intelligent Temperature detectors

    Overview

    Rod-shaped constant temperature detectors can be installed in a monitoring area as temperature alarms

    .

    The detector sends an alarm signal when ambient temperature reaches its set value, regardless of the ambient temperature rise rate

    . It can be used as a normally open switching temperature detector in a fire alarm system.

    The detector complies with explosion isolation requirements, with a protection class of IP67. The detector features rapid alarm response and wide application range,

    applicable in a variety of harsh environments where traditional temperature detectors are not suitable. When the monitored ambient temperature returns to its normal value,

    the detector automatically resets with no need of detector replacement