/content/hbtbt/ae/en/search-results.html

    Multi-Criteria/Multi-Sensor Detectors

    Addressable Photoelectric Smoke & Thermal Detectors

    FSP-951T-ISO. Built In Islolator addressable Multi detector for Notifier series

    Overview

    Built In Islolator addressable Multi detector for Notifier series

    Features & Benefits:
    • FSP-951T-ISO. White, same as FSP-951-ISO but includes a built-in 135°F (57°C) fixed-temperature thermal device with positive (+) side isolation on the Signaling Line Circuit (SLC), FlashScan only; The NOTIFIER® FSP-951T-ISO.
    • Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.
    • A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards.
    Certifications:
    • UL listed & FM approved