Smoke Detectors
Single-ended Reflective Imaging Beam Smoke Detector
NOTIFIER’s FS-OSI-RI intelligent addressable reflector-type linear optical beam smoke detector is uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain.
NOTIFIER’s FS-OSI-RI intelligent addressable reflector-type linear optical beam smoke detector is uniquely suited for protecting large open areas with high ceilings, where spot-type smoke detectors are difficult to install and maintain. Ideal applications are warehouses, atriums, aircraft hangers, sporting arenas and concert halls. The beam operates primarily on the principle of light obscuration using infrared. The FS-OSI-RI detector is a combined transmitter/receiver and is compatible with NFW-50X, NFW-100X, NFS-320, NFS2-640 and NFS2-3030 fire alarm control panels in FlashScan® or CLIP mode.
The FS-OSI-RI single-ended beam smoke detector is easy to install and adjust. Only the head unit needs to be wired, and the “eyeball” can be aimed without adjusting the detector mounting.
Features &- Benefits:- Combined transmitter/receiver unit
- Wide 12° field of view
- Fast, easy, and intuitive beam alignment indicated by directional LED arrows
- Long range coverage of 16-328 ft (5-100 m) is standard- no separate long-range kit required
- Highly resistant to building movement- tolerates +/- 1° movement
- UL Listed
- CSFM
- FM Approved
Others
- Maximum Standby Current
- 20 mA @ 15 voltage direct current
- 14 mA @ 24 voltage direct current
- 13 mA @ 32 voltage direct current
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Maximum Beam Distance
- 328 foot
- 100 metre
- Maximum Alarm Current
- 22 milliampere
- Alarm Current
- 22 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- Configuration
- Ceiling
- Sensitivity
- 30Percentage
- 40Percentage
- 25Percentage
- 50Percentage
- Detection Area
- Spot
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Infrared
Others
- Maximum Standby Current
- 20 mA @ 15 voltage direct current
- 14 mA @ 24 voltage direct current
- 13 mA @ 32 voltage direct current
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Maximum Beam Distance
- 328 foot
- 100 metre
- Maximum Alarm Current
- 22 milliampere
- Alarm Current
- 22 milliampere
- Maximum Operating Voltage
- 32 voltage direct current
- Configuration
- Ceiling
- Sensitivity
- 30Percentage
- 40Percentage
- 25Percentage
- 50Percentage
- Detection Area
- Spot
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Infrared
- Configuration : Ceiling
- Sensitivity : 30Percentage|40Percentage|25Percentage|50Percentage
- Detection Area : Spot
- Conventional or Addressable : Addressable
- Detection Sensor Type : Infrared
- Maximum Standby Current : 20 mA @ 15 voltage direct current|14 mA @ 24 voltage direct current|13 mA @ 32 voltage direct current
- Minimum Operating Humidity : 0 Percentage
- Maximum Operating Humidity : 95 Percentage
- Maximum Beam Distance : 328 foot|100 metre
- Maximum Alarm Current : 22 milliampere
- Alarm Current : 22 milliampere
- Maximum Operating Voltage : 32 voltage direct current