/content/hbtbt/ae/en/search-results.html

    System Configuration Software

    PAMMI Plus Client Ethernet

    PAMMI Plus Clients are an PC workstation with which the input can be made in PAMMI Plus and the information can be retrieved supports to stream audio into VARIODYN D1

    Overview
    PAMMI Plus Client are the graphical user interface or the operating station. PAMMI Plus client is connected with PAMMI Plus Server via Ethernet and can be set up in a customer specific way. Many PAMMI Plus clients can be operated with one PAMMI Plus server. In connection with the call station of VARIODYN D1 system, live announcements and buffered messages with the PAMMI Plus clients can be released or controlled. Thus, the user can e.g. narrate, save and control the message. After controlling, the message can be then be released. This prevents the danger of false announcements or live announcements of bad quality