/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Housings for MB-Secure PRO

    Metal housings for MB-Secure to accomodate a main board, extension modules, power supply and batteries. Also accessories.

    Overview

    Compact, sealable sheet steel housings for VdS-compliant installation of an MB-Secure PRO computer board, expansion modules and power supply unit with battery.

    The ZG20 comes with a screwable cover while the ZG3.1 and ZG4 are quipped with a hinged door. All have a built-in cover contact, a wall tamper contact is included and can be installed if required. The GSM cable feed is tamper-protected inside the housing. Several mounting points are available for wall mounting, cable entry is preferably from the rear.

    ZG3.1 and ZG4 come with a multi-part construction with rear panel and mounting bracket as well as removable housing frame to enable uncomplicated installation and wiring of the electronic components on the rear panel with subsequent mounting of the housing frame. The GSM cable feed is sabotage-protected inside the housing. The cable feed can be either surface-mounted or from the rear. Up to two batteries can be secured by the mounting brackets and optional mounting accessories 055280 Fixing and Velcro tape VdS-compliant. In addition, the installation of a housing lock 028050 or 028051 is possible.

    Features & Benefits:
    • Space for MB-Secure PRO computer board, 2 LTE modems and 2-8 expansion modules
    • 2 pre-stamped openings for antenna mounting
    • ZG3.1 and ZG4 wit pre-stamping for a housing lock
    • Cable entries with strain relief possibility
    • Cover contact and off-wall tamper contact with connectors for MB-Secure PRO
    • Continuous earth ground connection
    • Incl. connection cable MB-Secure PRO to power supply unit
    • Compatible with power supply units 013950, 013960, MBPSU26, MBPSU52, MBPSU140
    • Battery capacity 18Ah, 2 x 26 Ah or 2 x 65Ah
    Certifications:
    • included as option in MB-Secure PRO
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security