Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday, June 14th, from 8:00 AM to 9:30 AM EST (12:00 PM to 1:30 PM GMT, 1:00 PM to 2:30 PM CET and 5:30 PM to 7:00 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    XS Fittings Fire Protection/ Panic

    XS Fittings Fire Protection/ Panic are electronic fitting with electronic handle control system for latch blocking for fire protection doors and for anti panic

    Overview

    XS Fittings Fire Protection/ Panic an automatically access control for touchless write enabled transponders integrated in a door fitting. It is used of a virtual network is required (data transfer via transponder). This wireless access control component enables an uncomplicated mounting and refitting of existing doors by replacing the door fitting. Feeding and modification of the access data via a separate programming device is inapplicable as the virtual network uses the transponders to store the access authorizations. Relevant data, blacklist, bookings, battery status are distributed via the transponders. Emergency opening and emergency power supply of offline locking elements possible via a mobile programming device. Due to security reasons the programming device must be authorized for emergency openings in the PC software in advance. Time controlled and manual permanent opening possible (no increased power consumption) due to special design of mechanics and electronics (support of IQMA and IQSC in preparation) Weather protection IP 56 standard. Compatible with standard European mortise locks with a bolt of a lock-way for latch and/or bolt retracting at < 33 degrees. Handle mounted torque proof. Wireless and radio less data networking between the fittings and the access control software via SVN-function that manages the data exchange using the transponders of the individual system with mechanical half cylinder for mechanical emergency opening which is logged electronically. Suitable for conforming to standards mounting on standard European mortise locks under consideration of handle distance, fixing holes, latch of lock dimension and axis distance

    Features & Benefits:
    • Outside handle is released (free wheeling) and engaged with authorized transponder
    • Inside handle always enabled
    • Tamper and manipulation protection: batteries in protected inside area
    • Drill protection in outside plate
    • Reading device integrated discreetly in outside plate
    • Fitting with R/W function, I. e. not only reading but also writing on the transponders Precondition for SVN-function
    • Acoustical and optical signaling for authorized/not authorized transponder
    • Power optimized time and date chip with automatically daylight saving time change
    • Memory capacity of fitting: up to 1,000 access events
    • Battery life duration on average 4 years or 55,000 openings, no external power supply required
    • No data loss in case of battery change or battery failure
    Certifications:
    • EN 60529