/content/hbtbt/ae/en/search-results.html

    Communicators

    Galaxy Flex Peripherals - 4G/LTE Communications Module

    The Galaxy 4G/LTE Module is an optional communication module intended for use with the Galaxy Flex Control Panel. Provides cellular radio communication as a backup, for delivery of alarms and other messages to the central monitoring station

    Overview
    This is a direct mount cellular module, and can be mounted into the existing control panel polycorbonate housing (Medium & Large), thus resulting in time and cost savings due to no extra box to install and wire. Savings can also be made as there are no extra costs for additional cabling requirements. This module can work as primary and secondary communication path to enable reporting signals to ARC, communication with RSS/UMS configurator tool and can serve perfect replacement for existing 2G module

    Features & Benefits:
    • Primary or Secondary communication path
    • Fallback support to 2G
    • Support SMS commands for arm,disarm,bypass and callback connection to RSS
    • Ability to deliver images from IRV for video alarm verification with PE receiver
    • Firmware upgrade support via Type C USB cable
    • SIA 4 integration support enabling direct command & control
    Certifications:
    • This product is suitable for use in systems designed to comply with EN50131-1, EN 50136-1 and PD6662. Security Grade – 3 Environmental Class – II
    • EN 50136-1 (2012) + A1 (2018) - ATS - SP5 (Single Path - 4G/
    • LTE as Primary) & ATS - DP4 (Dual Path - IP as Primary and 4G/
    • LTE as Secondary)
    • NF&A2P - 2 shields (reference NF324-H58).
    • Complies with standards EN 50136-1 + A1
    • IP31 and IK04
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security