/content/hbtbt/ae/en/search-results.html

    I/O Modules

    V-Plex® Single-Output Relay Module

    Discontinued

    V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.

    Features & Benefits:
    • Form C relay contacts rated at 2A, 28V AC/DC with contact supervision; position of the relay is supervised, but not the actual external contact wiring
    • One Class B/Style B EOLR-supervised auxiliary input zone
    • Operating power and communication with control panels via the addressable V-Plex polling loop
    • Electronics mounted in a small plastic case with tamper-protected cover
    • Suitable for residential and commercial burglary and fire installations
    Certifications:
    • UL985 Household Fire
    • UL1023 Household Burglary
    • UL609 Commercial Burglary
    • UL864 Commercial Fire
    • CSFM (Pending)
    • FM (Pending)
    • MEA (Pending)
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Addressable Relay Module

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Addressable Relay Module
    • Brand : Honeywell Security
    • Product Type : Addressable Relay Module