/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Alarm detector

    Alarm detector

    Overview

    DT8035 performance features

    • Stylish and rugged housing

    – The housing is stylish and rugged, and can be incorporated into a variety of residential and architectural styles as well as interior decorations. The ABS plastic used is resistant to all kinds of impact. Housing raceways and pre-cutouts allow for easy installation and wiring, and also for easy connection of wiring terminals.

    • Consistent detection sensitivity

    – The specially designed Fresnel lens has the same sensitivity to human targets at the edge of the protective area as at its center, enabling the detector to have consistent detection performance across the protective area.

    • Wall-to-wall coverage

    – The product features a wide detection range and down-looking capabilities, outperforming equivalents on the market.

    • False alarm rejection

    – DT8 series detectors comply with US SIAPIR01 and EU EN501311 standards for false alarm rejection. Their microprocessor control enables real and effective signals to be filtered out from error sources to prevent false alarms.

    • Advanced dual signal processing (composite intelligence)

    – The dual-signal processing function enables analysis of infrared and microwave signals via a microprocessor, supporting advanced functions such as real-time self-test, digital filtering of fluorescence interference, adaptive adjustment of microwave thresholds, baseline auto-regulation, and bidirectional temperature compensation.

    • Pet immunity (DT8035)

    – Installers can turn the pet immunity function on or off by means of a finger switch. When the pet immunity function is turned on, the detector can distinguish human signals from signals of pets less than 45 kg.

    • Patented down-looking function

    – Provides better down-looking protection within the entire range of detection.

    • Anti-white light

    – Patented black insect hood that can be resistant to 6,500 lux white light to effectively reduce false alarms caused by interference from lamps, flashlights or reflective objects.

    • Airtight protection of optical and electronic components

    – Optical and electronic components are assembled to the front cover assembly and protected by a protective cover to prevent their damages during installation. An airtight optical chamber prevents air flow and insects from interfering with the detector.

    • Screw-fixing structure

    – Helps installers to place mounting screws in their correct positions during installation, making the detector installation easier and faster.

    •Flexible mounting

    – DT8 series detectors can be mounted on walls, ceilings or at corners, with a mounting height between 2.1m and 2.7m. This series of detectors can be used with the SMB10 series of rotary supports

    .

    DT8040CM

    Ceiling-mounted dual-identification detectors

    Honeywell DT8040CM ceiling-mounted dual-identification detectors are designed for buildings such as office buildings, shopping centers, hotels, banks, schools and more. We also listened to and responded to needs of end users when launching this new series of intrusion motion detectors. This series of ceiling-mounted motion detectors is not only easy to install and debug, but also has a stylish look that fits smoothly into modern architectural design, making it an ideal and safe solution for a variety of applications. It can be mounted at many heights up to 3.6 meters, providing a detection diameter range up to 12 meters. Performance features of DT8040CM ceiling-mounted dual-identification detectors The DT8040CM supports Fresnel-lens passive infrared intrusion detection in 360° and X-Band microwave intrusion detection. The detectors are designed with a three-lens combination to cover the passive infrared detection field and with passive infrared sensitivity adjustment, enabling microwave detection distance adjustment. The small, user-friendly housing design allows installers to complete their wiring in minutes.

    The DT8040CM supports Fresnel-lens passive infrared intrusion detection in 360°

    and XBand microwave intrusion detection. The detectors are designed with a three-lens combination to

    cover the passive infrared detection field and with passive infrared sensitivity adjustment, enabling microwave detection distance adjustment.

    The small, user-friendly housing design allows installers to complete their wiring in minutes.

    • Fresnel-lens passive infrared detection technology

    • XBand microwave motion detection technology

    • Full automatic temperature compensation

    • Intelligent integration of dual dynamic threshold adjustment technologies

    • Typical 6500Lux white light resistance

    • 9~15 VDC voltage adaptability

    • Reliable housing tamper alarm

    • 360° detection angle

    • 12 m detection diameter range (at 3.6 m height)

    • Flexible adjustment of microwave detection range

    • Adjustable passive infrared sensitivity

    • Optional NO/NC loop settings

    IS3040CM

    ceiling-mounted passive infrared detector

    Honeywell IS3040CM ceiling-mounted passive infrared detectors are manufactured with industry-leading Fresnel lens technologies, designed for commercial buildings and general-purpose facilities. We also listened to and responded to needs of end users when launching this new series of intrusion motion detectors. This series of ceiling-mounted motion detectors is not only easy to install, but also has a stylish look that fits smoothly into modern architectural design, making it an ideal and safe solution for a variety of applications. It can be mounted at many heights up to 3.6 meters, providing a detection diameter range up to 12 meters. Performance features of IS3040CM ceiling-mounted passive infrared detectors The IS3040CM supports Fresnel-lens passive infrared intrusion-motion detection in 360°. The detectors are designed with a three-lens combination to cover the passive infrared detection field and with passive infrared sensitivity adjustment, featuring advanced automatic temperature compensation algorithms. The small, user-friendly housing design allows installers to complete their wiring in minutes.

    IS3050

    Passive infrared detector

    Stylish and rugged housing

    The housing is stylish and rugged, and can be incorporated into a variety of residential and architectural styles as well as interior decorations. The ABS plastic used is resistant to all kinds of impact. Housing raceways and pre-cutouts allow for easy installation and wiring, and also for easy connection of wiring terminals.

    • Airtight protection of optical and electronic components

    Optical and electronic components are assembled to the front cover assembly and protected by a protective cover to prevent their damages during installation. An airtight optical chamber prevents the detector from being interfered by air flow and insects.

    • Screw-fixing structure

    Helps installers to place mounting screws in their correct positions during installation, making the detector installation easier and faster.

    • Consistent detection sensitivity

    The specially designed Fresnel lens ensures the same sensitivity to human targets in front of the detector as at the edge of the detection range. More accurate optical focal-length designs bring about better optical detection

    • Full coverage

    The product features a wide detection range and down-looking detection capabilities, outperforming equivalents on the market

    • Excellent detection and false alarm rejection

    Without sacrificing its detection sensitivity, IS3050 delivers superior detection and false alarm rejection

    • Optional down-looking function

    Addition of a down-looking area brings about greater detection coverage

    Down-looking function can be switched on and off

    • Anti-white light

    Patented black insect hood that can be resistant to 6,500 lux white light to

    effectively reduce false alarms caused by interference from lamps, flashlights or reflective objects

    • Step test with flashlight

    After the detector automatically exits its step test mode, installers can make it return to the step test mode by waving a flashlight at it within 24 hours of

    the detector being powered up

    •Flexible mounting

    IS3050 motion detectors can be mounted on walls or at corners,

    with proper mounting heights from 2.1 m to 2.7 m

    The detectors can be used with SMB10 supports

    • Curtain function

    The product comes with a curtain sticker, making it easy to form a curtain detector with an 8° opening angle.

    Features & Benefits:
    • DT8035 performance features
    • • Stylish and rugged housing
    • – The housing is stylish and rugged, and can be incorporated into a variety of residential and architectural styles as well as interior decorations. The ABS plastic used is resistant to all kinds of impact. Housing raceways and pre-cutouts allow for easy installation and wiring, and also for easy connection of wiring terminals.
    • • Consistent detection sensitivity
    • – The specially designed Fresnel lens has the same sensitivity to human targets at the edge of the protective area as at its center, enabling the detector to have consistent detection performance across the protective area.
    • • Wall-to-wall coverage
    • – The product features a wide detection range and down-looking capabilities, outperforming equivalents on the market.
    • • False alarm rejection
    • – DT8 series detectors comply with US SIAPIR01 and EU EN501311 standards for false alarm rejection. Their microprocessor control enables real and effective signals to be filtered out from error sources to prevent false alarms.
    • • Advanced dual signal processing (composite intelligence)
    • – The dual-signal processing function enables analysis of infrared and microwave signals via a microprocessor, supporting advanced functions such as real-time self-test, digital filtering of fluorescence interference, adaptive adjustment of microwave thresholds, baseline auto-regulation, and bidirectional temperature compensation.
    • • Pet immunity (DT8035)
    • – Installers can turn the pet immunity function on or off by means of a finger switch. When the pet immunity function is turned on, the detector can distinguish human signals from signals of pets less than 45 kg.
    • • Patented down-looking function
    • – Provides better down-looking protection within the entire range of detection.
    • • Anti-white light
    • – Patented black insect hood that can be resistant to 6,500 lux white light to effectively reduce false alarms caused by interference from lamps, flashlights or reflective objects.
    • • Airtight protection of optical and electronic components
    • – Optical and electronic components are assembled to the front cover assembly and protected by a protective cover to prevent their damages during installation. An airtight optical chamber prevents air flow and insects from interfering with the detector.
    • • Screw-fixing structure
    • – Helps installers to place mounting screws in their correct positions during installation, making the detector installation easier and faster.
    • •Flexible mounting
    • – DT8 series detectors can be mounted on walls, ceilings or at corners, with a mounting height between 2.1m and 2.7m. This series of detectors can be used with the SMB10 series of rotary supports
    • .
    • DT8040CM
    • Ceiling-mounted dual-identification detectors
    • Honeywell DT8040CM ceiling-mounted dual-identification detectors are designed for buildings such as office buildings, shopping centers, hotels, banks, schools and more. We also listened to and responded to needs of end users when launching this new series of intrusion motion detectors. This series of ceiling-mounted motion detectors is not only easy to install and debug, but also has a stylish look that fits smoothly into modern architectural design, making it an ideal and safe solution for a variety of applications. It can be mounted at many heights up to 3.6 meters, providing a detection diameter range up to 12 meters. Performance features of DT8040CM ceiling-mounted dual-identification detectors The DT8040CM supports Fresnel-lens passive infrared intrusion detection in 360° and X-Band microwave intrusion detection. The detectors are designed with a three-lens combination to cover the passive infrared detection field and with passive infrared sensitivity adjustment, enabling microwave detection distance adjustment. The small, user-friendly housing design allows installers to complete their wiring in minutes.
    • The DT8040CM supports Fresnel-lens passive infrared intrusion detection in 360°
    • and XBand microwave intrusion detection. The detectors are designed with a three-lens combination to
    • cover the passive infrared detection field and with passive infrared sensitivity adjustment, enabling microwave detection distance adjustment.
    • The small, user-friendly housing design allows installers to complete their wiring in minutes.
    • • Fresnel-lens passive infrared detection technology
    • • XBand microwave motion detection technology
    • • Full automatic temperature compensation
    • • Intelligent integration of dual dynamic threshold adjustment technologies
    • • Typical 6500Lux white light resistance
    • • 9~15 VDC voltage adaptability
    • • Reliable housing tamper alarm
    • • 360° detection angle
    • • 12 m detection diameter range (at 3.6 m height)
    • • Flexible adjustment of microwave detection range
    • • Adjustable passive infrared sensitivity
    • • Optional NO/NC loop settings
    • IS3040CM
    • ceiling-mounted passive infrared detector
    • Honeywell IS3040CM ceiling-mounted passive infrared detectors are manufactured with industry-leading Fresnel lens technologies, designed for commercial buildings and general-purpose facilities. We also listened to and responded to needs of end users when launching this new series of intrusion motion detectors. This series of ceiling-mounted motion detectors is not only easy to install, but also has a stylish look that fits smoothly into modern architectural design, making it an ideal and safe solution for a variety of applications. It can be mounted at many heights up to 3.6 meters, providing a detection diameter range up to 12 meters. Performance features of IS3040CM ceiling-mounted passive infrared detectors The IS3040CM supports Fresnel-lens passive infrared intrusion-motion detection in 360°. The detectors are designed with a three-lens combination to cover the passive infrared detection field and with passive infrared sensitivity adjustment, featuring advanced automatic temperature compensation algorithms. The small, user-friendly housing design allows installers to complete their wiring in minutes.
    • IS3050
    • Passive infrared detector
    • Stylish and rugged housing
    • The housing is stylish and rugged, and can be incorporated into a variety of residential and architectural styles as well as interior decorations. The ABS plastic used is resistant to all kinds of impact. Housing raceways and pre-cutouts allow for easy installation and wiring, and also for easy connection of wiring terminals.
    • • Airtight protection of optical and electronic components
    • Optical and electronic components are assembled to the front cover assembly and protected by a protective cover to prevent their damages during installation. An airtight optical chamber prevents the detector from being interfered by air flow and insects.
    • • Screw-fixing structure
    • Helps installers to place mounting screws in their correct positions during installation, making the detector installation easier and faster.
    • • Consistent detection sensitivity
    • The specially designed Fresnel lens ensures the same sensitivity to human targets in front of the detector as at the edge of the detection range. More accurate optical focal-length designs bring about better optical detection
    • • Full coverage
    • The product features a wide detection range and down-looking detection capabilities, outperforming equivalents on the market
    • • Excellent detection and false alarm rejection
    • Without sacrificing its detection sensitivity, IS3050 delivers superior detection and false alarm rejection
    • • Optional down-looking function
    • Addition of a down-looking area brings about greater detection coverage
    • Down-looking function can be switched on and off
    • • Anti-white light
    • Patented black insect hood that can be resistant to 6,500 lux white light to
    • effectively reduce false alarms caused by interference from lamps, flashlights or reflective objects
    • • Step test with flashlight
    • After the detector automatically exits its step test mode, installers can make it return to the step test mode by waving a flashlight at it within 24 hours of
    • the detector being powered up
    • •Flexible mounting
    • IS3050 motion detectors can be mounted on walls or at corners,
    • with proper mounting heights from 2.1 m to 2.7 m
    • The detectors can be used with SMB10 supports
    • • Curtain function
    • The product comes with a curtain sticker, making it easy to form a curtain detector with an 8° opening angle.