Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Accessories

    Anchor Plate counterparts to door holding magnets

    Anchor Plate

    Overview
    Anchor plates are the counterparts to door holding magnets in hold-open devices and are mounted on the door leaf. The anchor plate connects the door holding magnet electromagnetically with the door. The plate is either flexibly mounted on the screw-on plate and thus compensates for any inclined stop angle (max. 5 °) or contains a joint with which the plate can be adjusted and fixed 60 ° in the respective direction.
    The anchor plate is to be selected depending on the size of the door holding magnet. To facilitate installation, the plate is larger in diameter than the magnet.
    Certifications:
    • VdS
    • EN1155