/content/hbtbt/ae/en/search-results.html

    Accessories

    Extinguishing System

    Discontinued

    PanelSafe is a stand-alone fire detection and extinguishing system and is design to be an extremely cost effective fire detection solution for EDP server, telecommunication devices and switch cabinets.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    PanelSafe is a stand-alone fire detection and extinguishing system and is design to be an extremely cost effective fire detection solution for EDP server, telecommunication devices and switch cabinets. The system consists of a master unit with fire detection / 2-detector dependency, control and extinguishing unit. The slave unit is for increasing the protection volume. The PanelSafe extinguishing system is a space-saving solution that can be easily installed in commercially available. The system is a 19 inches device with closed cabinets with volume of 1.2m3. Installation is also possible in huge cabinets or several connected cabinets when using additional slave modules.

    Features & Benefits:
    • Space-saving
    • Fast detection by means of early fire detection
    • Effective damage minimization via automatic object deactivation
    • Easy installation and commissioning via assembled components
    • Easy maintenance through modular design
    • Highest security even for huge cabinets
    • External control, actuation loop, prealarm, main alarm
    • Extinguishing activated, manual activation
    Certifications:
    • RL 1999/36/EG
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER